Skip to main content
Logo print

Galion - 2 gangs shaver socket outlet - 2 outputs 110 and 230 volts - Champagne

Galion LEGRAND

Galion - 2 gangs shaver socket outlet - 2 outputs 110 and 230 volts - Champagne

REF. 282439-C2 EAN. 3414971903876
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with adapter plate
Mounting method Flush-mounted
With hinged lid No
Voltage reversible Yes
Nominal voltage low value 200 V
Nominal voltage high value 240 V
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Colour Other
Transparent No
Device width 86 mm
Device height 146 mm
Device depth 48.5 mm
With built-in installation box No
Min. depth of built-in installation box 45 mm
Built-in depth 40.8 mm
Degree of impact strength (IK) IK02
Degree of protection (IP) IP40
Operating / setting temperature 0-30 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Terminal marking indication Yes
Antimicrobial treatment No
Connection type Screwed terminal
Terminals capacity 1-4 mm²

document title

1 document
Technical Sheet
1 document
Catalogue Commercial Page
ex223001_0683.pdf pdf (0.1 Mo)
2 documents
Agreement
Agreement