Skip to main content
Logo print

Galion - 1 gang TV-R-SAT socket outlet - White

Galion LEGRAND

Galion - 1 gang TV-R-SAT socket outlet - White

REF. 282459 EAN. 3414971855946
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model End socket
Type of socket outlet TV/RD/SAT
Mounting method Flush-mounted
Number of modules (module system) 1
Cover Central cover plate
Number of outlets 1
Suitable for cable modem No
Through loss at 860 MHz 1.5 dB
Through loss at 2150 MHz 1.5 dB
Type of fastening Mounting with screw
Colour White
Surface protection Untreated
Surface finishing Glossy
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 86 mm
Device height 88 mm
Device depth 36.7 mm
Min. depth of built-in installation box 27.3 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Terminal marking indication No

document title

1 document
Technical Sheet
1 document
Catalogue Commercial Page
ex223001_0682.pdf pdf (0.08 Mo)