Skip to main content
Logo print

Galion - 1 gang push-button 16A - Dark Silver

Galion LEGRAND

Galion - 1 gang push-button 16A - Dark Silver

REF. 282410-C3 EAN. 3414971700161
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with complete housing
Model Single push button
Method of operation Rocker
Contactless type No
Number of rockers 1
Number of poles 1
Nominal voltage 250 V
Rated current 16 A
With lighting No
With light source No
With complemantary luminous signal No
Connection type Screwed terminal
Mounting method Flush-mounted
Type of fastening Screw mounting
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Other
Transparent No
Label space/information surface Yes
Imprint None
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 86 mm
Device height 88 mm
Device depth 38.4 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 24 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Mandatory neutral No
Terminal marking indication Yes
Terminals capacity 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section 1-4 mm²

document title

1 document
Technical Sheet
F02858EN-01.pdf pdf (0.65 Mo)
1 document
Catalogue Commercial Page
ex223001_0678.pdf pdf (0.08 Mo)
3 documents
Agreement
OC / CB-CN41233 (0.23 Mo)
Agreement
OC / CB-CN48598-M1 (0.33 Mo)
Agreement
OC / CB-CN48598 (3.04 Mo)