Skip to main content
Logo print
title

Galion - 1 gang multistandard switched - with USB C 18W charger - White

Galion LEGRAND

Galion - 1 gang multistandard switched - with USB C 18W charger - White

REF. 282485A EAN. 3414972427814
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Multi-standard socket
Concurrently switching neutral conductor No
With complemantary luminous signal No
Number of ports USB-C 1
Max. current rating of USB power supply 3 A
Number of units 3
Number of socket outlets switchable 1
Number of phases 1
Imprint/indication Other
Connection type Screwed terminal
With hinged lid No
With enhanced contact protection No
Label space/information surface Yes
Colour White
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting Yes
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Built-in installation
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
With loop through function No
Number of loop throughs 0
With on/off switch Yes
Rotated central insert No
Nominal current 16 A
Nominal voltage 250 V
Frequency 50-50 Hz
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 86 mm
Device height 8 mm
Device depth 20.7 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Compliant with UK Building Regulations Part M Yes
Built-in depth 20.7 mm
Operating / setting temperature 0-35 °C
Storage temperature -10-70 °C
Voltage type AC
Power Delivery Yes
USB Output Power 18 W
Terminal marking indication Yes
Prewired No
Terminals capacity 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section 1-4 mm²
Cover Full cover plate
Connected object No

document title

1 document
Technical Sheet
F03968EN-00.pdf pdf (0.59 Mo)
1 document
Catalogue Commercial Page
ex223001_0681.pdf pdf (0.09 Mo)