Skip to main content
Logo print

Frame Mosaic 6 modules, installs alongside the DLPlus mini-trunking

DLPlus LEGRAND

Frame Mosaic 6 modules, installs alongside the DLPlus mini-trunking

REF. 031614 EAN. 3245060316143
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height baseboard duct 12.5 mm
Depth plinth skirting duct 40 mm
Equipped with None
Mounting method installation unit Standard
Material Plastic
Halogen free Yes
Antimicrobial treatment No
Colour White
RAL-number 9003
Decoration None

document title

2 documents
Instruction Use
104870268-01.pdf pdf (0.54 Mo)
Technical Sheet
F00383FR-04.pdf pdf (2.25 Mo)
1 document
Catalogue Commercial Page
ex223001_1047.pdf pdf (0.16 Mo)
2 documents
PEP
LGRP-01603-V02.01-EN.pdf pdf (0.92 Mo)
PEP
LGRP-01603-V02.01-FR.pdf pdf (0.88 Mo)

Cross-sell products

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details