Flush-mounting frame for dry partitions U34 LED
LEGRAND
Flush-mounting frame for dry partitions U34 LED
REF. 661292
EAN.
3245066612928
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Installation frame |
---|---|
Colour | White |
Material | Plastic |
Length | 334 mm |
---|---|
Width | 174 mm |
Height | 56.6 mm |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION