Flush-mounting box - for British standard plates and frames - 3 x 6 modules
-
LEGRAND
Flush-mounting box - for British standard plates and frames - 3 x 6 modules
REF. 081856
EAN.
3245060818562
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Shape | Square |
Construction type | Device connection box (round/square) |
Model | Other |
Provided with revolving ring | No |
Couplable | No |
Equipped with | None |
Length | 212 mm |
Width | 212 mm |
Depth | 42-42 mm |
Inner depth | 42 mm |
For number of electric fittings | 18 |
Mounting switching equipment | Screwing |
With screws | No |
Housing feed-through by break-out opening | Yes |
Housing feed-through by seal membrane | No |
Housing feed-through by nozzle | No |
Housing feed-through by step membrane | No |
For tube diameter | 25 mm |
Pipe locking | No |
Pipe locking optional | No |
Inlet from the rear | Yes |
---|---|
Number of inlets | 14 |
Material | Steel |
Halogen free | Yes |
Surface protection | Continuously galvanized |
Colour | Grey |
Degree of protection (IP) | IP20 |
Cover model | None |
Cover attachment | Other |
Sealable | No |
With screening | No |
Air tight | No |
Number of poles of the clamp | 2 |
Clamp position fixed | Yes |
Luminaire hook mounting | No |
Nozzle | None |
Special application | None |
Vertical fixing center distance | 134-138 mm |
Horizontal fixing center distance | 138-142 mm |
Cable support | Not applicable |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION