Skip to main content
Logo print

Flat junction from one universal Aluminium trunking height 65mm

DLP LEGRAND

Flat junction from one universal Aluminium trunking height 65mm

REF. 011254 EAN. 3245060112547
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of covers 0
Symmetric Yes
Model Base unit and cover
Material Plastic
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Other
Colour Other
With protective foil No
With duct connector No
Bottom perforation No
Mounting method cover Spanned
With cable fixing clip No
Depth 65 mm

document title

2 documents
Technical Sheet
F00639FR-04.pdf pdf (0.95 Mo)
Technical Sheet
F00639EN-04.pdf pdf (0.91 Mo)
3 documents
Catalogue Technical Page
ex223001_1095.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_1092.pdf pdf (0.09 Mo)
Catalogue Commercial Page
ex223001_1093.pdf pdf (0.09 Mo)
1 document
PEP
LGRP-2014-040-V1-EN.pdf pdf (1.34 Mo)