Flag mounting accessory URA ONE - aluminium
LEGRAND
Flag mounting accessory URA ONE - aluminium
REF. 661659
EAN.
3414970312433
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Supporting bracket |
---|---|
Colour | Aluminium |
Material | Plastic |
Length | 257.5 mm |
---|---|
Width | 120.7 mm |
Height | 57.8 mm |
document title
1 document
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION