Skip to main content
Logo print

Fixing device XL³ 4000 - 1 DMX³ 2500/4000 / DMX³-I draw-out version - 24 modules

LEGRAND

Fixing device XL³ 4000 - 1 DMX³ 2500/4000 / DMX³-I draw-out version - 24 modules

REF. 020753 EAN. 3245060207533
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 50 mm
Width 600 mm
Material Steel
Surface protection Untreated
Perforated Yes
Halogen free Yes

document title

3 documents
Instruction Use
G4042C.pdf pdf (2.93 Mo)
Instruction Use
G4042B-01.pdf pdf (4.69 Mo)
Workshop Book
2 documents
Catalogue Commercial Page
ex223001_0392.pdf pdf (0.07 Mo)
Catalogue Technical Page
ex223001_0393.pdf pdf (0.15 Mo)
2 documents
Agreement
LOVAG-IT 12.017 (0.13 Mo)
Agreement
LOVAG-IT 12.019 (0.59 Mo)