Finishing kit for telescopic pole for 1 or 2 compartments columns
LEGRAND
Finishing kit for telescopic pole for 1 or 2 compartments columns
REF. 653067
EAN.
3414971195110
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Material | Plastic |
Material quality | Other |
Surface protection | Untreated |
---|---|
Halogen free | No |
Colour | Grey |
document title
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
14 documents
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
SELECT AN ACTION