Skip to main content
Logo print

Extinguishing system device - 1 NO/NC - 5 A - 24 V= - RAL 1032

LEGRAND

Extinguishing system device - 1 NO/NC - 5 A - 24 V= - RAL 1032

REF. 138025 EAN. 3414970520456
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of messaging Extinction (yellow)
Height 90 mm
Width 90 mm
Depth 57 mm
Radio system No
With glass disc Yes
With paper cover No
Colour Yellow
Material Plastic
Degree of protection (IP) IP30
VdS accepted No
Degree of impact strength (IK) IK07
Operating / setting temperature -10-55 °C
Storage temperature 0-55 °C
Mounting method Surface mounted/recessed mounted
Contains Batteries and/or Accumulator No

document title

1 document
Instruction Use
LE07337AC.pdf pdf (2.95 Mo)
1 document
Catalogue Commercial Page
ex223001_0919.pdf pdf (0.07 Mo)
1 document
PEP
LGRP-00144-V01.01-EN.pdf pdf (0.61 Mo)

Cross-sell products

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details