Skip to main content
Logo print

External matching battery cabinet with Daker DK Plus 3kVA to increase backup time.

Daker DK+ LEGRAND

External matching battery cabinet with Daker DK Plus 3kVA to increase backup time.

REF. 310662 EAN. 3414970827036
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of accessory/spare part Battery/accumulator
Accessory Yes
Spare part No
Width 440 mm
Height 88 mm
Depth 600 mm
Operating / setting temperature 0-20 °C
Storage temperature 0-40 °C
Halogen free Yes
Contains Batteries and/or Accumulator Yes
Battery ou Accumulator (Pack1) Accumulator (rechargeable)
Element Composition (Pack1) Lead
Number of Pack 1 1
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 2500 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) I : Industrial (not Portable)

document title

2 documents
Instruction Use
LE09779AC.pdf pdf (7.29 Mo)
Technical Guide
EXB21082_EN.pdf pdf (11.02 Mo)
1 document
Catalogue Commercial Page
ex223001_0934.pdf pdf (0.08 Mo)

Cross-sell products

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details