Extension piece XL³ - for C-section isolating support and distribution blocks
LEGRAND
Extension piece XL³ - for C-section isolating support and distribution blocks
REF. 037314
EAN.
3245060373146
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Fastening profile |
---|---|
Suitable for enclosure building width | 102 mm |
Suitable for enclosure building height | 50 mm |
Suitable for enclosure building depth | 17 mm |
Width | 102 mm |
Height | 50 mm |
---|---|
Depth | 17 mm |
Material | Metal |
Colour | Grey |
document title
1 document
Workshop Book
1 document
Catalogue Commercial Page
1 document
Agreement
LOVAG-IT 12.019
(0.59 Mo)
SELECT AN ACTION