Extended front terminals (4) - for DPX 1250/1600 - 630-1250 A
LEGRAND
Extended front terminals (4) - for DPX 1250/1600 - 630-1250 A
REF. 026267
EAN.
3245060262679
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Busbar thickness | 12-24 mm |
---|---|
Busbar width | 50-50 mm |
Suitable for | Flat rail |
Width clamp | 50 mm |
Max. conductor cross section | 600 mm² |
Max. rated operation current Ie | 1600 A |
---|---|
Suitable for round conductor connection | No |
Suitable for sector conductor connection | Yes |
Suitable for strip conductor connection | No |
document title
4 documents
Instruction Use
Technical Guide
Workshop Book
Workshop Book
4 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION