End cap for universal Aluminium trunking 50x105 with cover width 65mm
DLP
LEGRAND
End cap for universal Aluminium trunking 50x105 with cover width 65mm
REF. 011115
EAN.
3245060111151
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 105 mm |
---|---|
Depth | 50 mm |
Model | Symmetric |
Suitable for | Left/right |
Joint cover | Yes |
Type of fastening | Screw-on |
Material | Plastic |
Material quality | Other |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Other |
Colour | Grey |
With protective foil | No |
document title
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION