Skip to main content
Logo print

EMDX3 energy meter mono direct 63A 230V pulse MID

EMDX³ LEGRAND

EMDX3 energy meter mono direct 63A 230V pulse MID

REF. 412082 EAN. 3414971413832
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of meter Electronic
Nominal current (In) 10 A
Max. current (Imax) 63 A
Nominal voltage (Un) N-L 197-265 V
Frequency 49-61 Hz
Accuracy class B
Pole type Single phase
Model Direct measurement
Energy type Effective power and blind power
Suitable for Purchase/supply
Tariff type Two-tariff
Tariff control External
Measurement type load profile No
Escapement mechanism Yes
Calibrated Yes
Approval Measuring Instruments Directive
Pulse output Optical
Pulse type S0
Pulse rate 0.001-10 Imp/kWh (kvarh)
Type of indication Digital
Mounting method DRA (DIN-rail adapter)
Width in number of modular spacings 2
Width 35.8 mm
Depth 66 mm
Height 92.4 mm
Type of interface None
With lock code Yes
Number of positions total (counter) 9
Degree of protection (IP) IP54
Operating / setting temperature -25-55 °C
Storage temperature -25-70 °C
Voltage type AC
Terminal marking indication Yes
Colour Grey
RAL-number 7035
Halogen free Yes
Prewired No
Connection type Screwed terminal
Terminals capacity 1-16 mm²
Label space/information surface No
Connected object No

document title

10 documents
Technical Guide
LE11306BA.pdf pdf (1.55 Mo)
Technical Sheet
Technical Sheet
F02839EN_01.pdf pdf (5.38 Mo)
Technical Guide
EXB20057_FR.pdf pdf (10.47 Mo)
Instruction Use
LE11305BD.pdf pdf (1.77 Mo)
Technical Guide
EXB20058_EN.pdf pdf (10.42 Mo)
Technical Sheet
IDP000202_F02839_07.pdf pdf (4.06 Mo)
Instruction Use
LE11306BB_01.pdf pdf (1.35 Mo)
Technical Guide
Technical Guide
2 documents
Catalogue Technical Page
ex223001_0120.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0118.pdf pdf (0.12 Mo)
1 document
3D Autocad
412082.dwg dwg (0.1 Mo)