Skip to main content
Logo print

Eloe - 2 gang cooker unit (45A double pole switch + 13A British Standard + neon) - White

Eloe LEGRAND

Eloe - 2 gang cooker unit (45A double pole switch + 13A British Standard + neon) - White

REF. 618078 EAN. 3414972264235
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system 2-pole switch
Method of operation Rocker lever
Assembly arrangement Basic element with full cover plate
Push button switch No
Number of rockers 2
Mounting method Flush-mounted
Type of fastening Screw mounting
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Colour of switch operator White
Illumination Yes
Function lighting Illuminated (on)
Type of lighting LED exchangeable
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 45 A
Switching current for fluorescent lamps 45 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Device width 146 mm
Device height 86 mm
Device depth 34.7 mm
Built-in depth 18.5 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Mandatory neutral Yes
Terminal marking indication Yes
Terminals capacity 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section 1-4 mm²

document title

1 document
Technical Sheet
F03733EN-00.pdf pdf (0.56 Mo)
1 document
Catalogue Commercial Page
ex223001_0662.pdf pdf (0.07 Mo)
3 documents
Agreement
Agreement
Agreement
OC / CB-FR_714683 (0.38 Mo)