Skip to main content
Logo print

Eloe - 1 gang RJ11 socket - White

Eloe LEGRAND

Eloe - 1 gang RJ11 socket - White

REF. 618097 EAN. 3414972265270
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting No
Flush-mounted installation Yes
Type of fastening Engage (snap)
Assembly arrangement Basic element
Type of connector Other
Colour White
RAL-number 9003
Connection type 110
Shielded housing No
Separate earthing connection No
With label space No
Mounting method shielding connection None
Outlet direction Straight
With dust cover Yes
With terminal resistor No
Degree of protection (IP) IP20
Colour coding Yes
Device width 86 mm
Device height 86 mm
Device depth 31.9 mm
Number of modules (module system) 1
Built-in depth 20.4 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Horizontal fixing center distance 60.3-60.3 mm

document title

2 documents
Instruction Use
LE10942AA.pdf pdf (0.55 Mo)
Technical Sheet
F03744EN-00.pdf pdf (0.46 Mo)
1 document
Catalogue Commercial Page
ex223001_0663.pdf pdf (0.07 Mo)