Skip to main content
Logo print

Eloe - 1 gang push button + bell sign - White

Eloe LEGRAND

Eloe - 1 gang push button + bell sign - White

REF. 618011 EAN. 3414972264389
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with housing top
Model Single push button
Method of operation Rocker
Number of contacts as normally closed contact 1
Contactless type No
Number of rockers 1
Number of poles 1
Nominal voltage 250 V
Rated current 6 A
With lighting No
With light source No
With complemantary luminous signal No
Feedback-signal contact No
Connection type Screwed terminal
Mounting method Built-in installation
Type of fastening Screw mounting
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Label space/information surface Yes
Imprint None
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 86 mm
Device height 86 mm
Device depth 35.4 mm
Min. depth of built-in installation box 19 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 19 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Mandatory neutral No
Terminal marking indication Yes
Terminals capacity 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section 1-4 mm²

document title

2 documents
Instruction Use
LE13420AA.pdf pdf (0.99 Mo)
Technical Sheet
F03743EN-00.pdf pdf (0.51 Mo)
1 document
Catalogue Commercial Page
ex223001_0661.pdf pdf (0.07 Mo)
2 documents
Agreement
Agreement
OC / CB-CN56380 (0.35 Mo)