Eloe - 1 gang British Standard 13A unswitched socket + USB C - White
Eloe
LEGRAND
Eloe - 1 gang British Standard 13A unswitched socket + USB C - White
REF. 618030
EAN.
3414972264709
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | British Standard |
---|---|
Protective contact | Round |
With complemantary luminous signal | No |
Number of ports USB-A | 0 |
Number of ports USB-C | 1 |
Number of units | 1 |
Number of socket outlets switchable | 1 |
Imprint/indication | Other |
Connection type | Screwed terminal |
With enhanced contact protection | No |
Label space/information surface | No |
Colour | White |
Metallic colour | No |
Transparent | No |
Lockable | No |
Eject-mechanism | No |
Insulated mounting | Yes |
With function lighting | No |
With orientation lighting | No |
Over voltage protection | Yes |
Fault current protection | Yes |
With miniature fuse | No |
Special power supply | Other |
Mounting method | Built-in installation |
Type of fastening | Mounting with screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Other |
Surface finishing | Glossy |
Antimicrobial treatment | No |
With loop through function | No |
With on/off switch | No |
Rotated central insert | No |
---|---|
Nominal current | 13 A |
Nominal voltage | 250 V |
Frequency | 50-60 Hz |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 30.2 mm |
Min. depth of built-in installation box | 35 mm |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
For heavy conditions according to VDE | No |
Built-in depth | 18.4 mm |
Operating / setting temperature | 0-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Power Delivery | No |
USB Output Power | 18 W |
Terminal marking indication | Yes |
Prewired | No |
Terminals capacity | 1-4 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1-4 mm² |
Cable support | Not applicable |
Cover | Full cover plate |
Assembly arrangement | Basic element with full cover plate |
Connected object | No |
document title
1 document
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-FR_709186_M2
(1.34 Mo)
SELECT AN ACTION