Electronic protection unit MP4 LSIg - for DMX³ 2500 and 4000 circuit breakers
LEGRAND
Electronic protection unit MP4 LSIg - for DMX³ 2500 and 4000 circuit breakers
REF. 028802
EAN.
3245060288020
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 4 |
---|---|
Rated permanent current Iu | 6300 A |
Overload release current setting | 252-6300 A |
Short-circuit release function | Undelayed |
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | CR2 |
Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
Element Composition (Pack1) | Lithium (battery or accumulator) |
---|---|
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 11 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | P : Portable (Standard format) |
document title
8 documents
Technical Sheet
Workshop Book
Workshop Book
Technical Guide
Technical Sheet
Instruction Use
Workshop Book
Instruction Use
3 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
2 documents
Software
Software
SELECT AN ACTION