Electronic protection unit MP4 LSIg - for DMX³ 1600 circuit breakers
LEGRAND
Electronic protection unit MP4 LSIg - for DMX³ 1600 circuit breakers
REF. 028166
EAN.
3414970767448
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of motor protection | Electronic release |
---|---|
Rated permanent current Iu | 2500 A |
Overload release current setting | 252-2500 A |
Short-circuit release function | Undelayed |
With ground fault protection function | Yes |
Supply voltage AC 50 Hz | 230-230 V |
Supply voltage AC 60 Hz | 230-230 V |
---|---|
Voltage type (operating voltage) | AC |
Width | 56 mm |
Height | 205 mm |
Depth | 98 mm |
Contains Batteries and/or Accumulator | No |
document title
4 documents
Workshop Book
Technical Guide
Instruction Use
Workshop Book
4 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
1 document
Agreement
OC / CB-SE-104109
(0.15 Mo)
SELECT AN ACTION