Skip to main content
Logo print
title

DSX Transfer switching equipment TSE Frame 2(320A) - 3 poles - Rated current = 250A - fixing on plate

DSX TSE 320 LEGRAND

DSX Transfer switching equipment TSE Frame 2(320A) - 3 poles - Rated current = 250A - fixing on plate

REF. 424121 EAN. 3414971921283
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation Yes
Version as reversing switch No
Number of switches 2
Max. rated operation voltage Ue AC 690 V
Rated permanent current Iu 250 A
Rated permanent current at AC-23, 400 V 250 A
Rated permanent current at AC-21, 400 V 250 A
Rated short-time withstand current lcw 12.5 kA
Rated operation power at AC-23, 400 V 100 kW
Conditioned rated short-circuit current Iq 50 kA
Number of poles 3
Number of auxiliary contacts as normally closed contact 12
Number of auxiliary contacts as normally open contact 12
Motor drive optional No
Motor drive integrated No
Voltage release optional No
Device construction Built-in device fixed built-in technique
Suitable for floor mounting No
Suitable for front mounting 4-hole Yes
Suitable for front mounting centre No
Suitable for distribution board installation No
Type of control element Long turning handle
Interlockable No
Type of electrical connection of main circuit Bolt connection
Degree of protection (IP), front side IP20
Degree of protection (NEMA) 1
Width 186.5 mm
Height 100 mm
Depth 172 mm
Operating / setting temperature -25-70 °C
Storage temperature -25-70 °C
Voltage type AC/DC
Electric supplying direction By the top or bottom
Terminal marking indication No
Colour Grey
RAL-number 7035
Halogen free Yes
Terminals capacity 95-185 mm²
Connection type Busbar and cable
Label space/information surface No
Contains Batteries and/or Accumulator No

document title

1 document
Instruction Use
LE14018AA.pdf pdf (3.89 Mo)
2 documents
Catalogue Technical Page
ex223001_0241.pdf pdf (0.12 Mo)
Catalogue Commercial Page
ex223001_0238.pdf pdf (0.14 Mo)