Skip to main content
Logo print
title

DSX Transfer switching equipment TSE Frame 1 ( 63A) - 3 poles - Rated current = 40A - mounting on DIN rail

DSX TSE 63 LEGRAND

DSX Transfer switching equipment TSE Frame 1 ( 63A) - 3 poles - Rated current = 40A - mounting on DIN rail

REF. 424101 EAN. 3414971921115
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation Yes
Version as reversing switch No
Number of switches 2
Max. rated operation voltage Ue AC 690 V
Rated permanent current Iu 40 A
Rated permanent current at AC-23, 400 V 40 A
Rated permanent current at AC-21, 400 V 40 A
Rated short-time withstand current lcw 1.5 kA
Rated operation power at AC-23, 400 V 16 kW
Conditioned rated short-circuit current Iq 3 kA
Number of poles 3
Number of auxiliary contacts as normally closed contact 4
Number of auxiliary contacts as normally open contact 4
Motor drive optional No
Motor drive integrated No
Voltage release optional No
Device construction Built-in device fixed built-in technique
Suitable for floor mounting No
Suitable for front mounting 4-hole No
Suitable for front mounting centre No
Suitable for distribution board installation Yes
Type of control element Turn button
Interlockable No
Type of electrical connection of main circuit Cable clamp
Degree of protection (IP), front side IP20
Degree of protection (NEMA) 1
Width 105 mm
Height 83 mm
Depth 67.2 mm
Operating / setting temperature -25-70 °C
Storage temperature -25-70 °C
Voltage type AC/DC
Electric supplying direction By the top or bottom
Terminal marking indication Yes
Colour Grey
RAL-number 7035
Halogen free Yes
Terminals capacity 10-16 mm²
Connection type Cable
Label space/information surface No
Contains Batteries and/or Accumulator No

document title

2 documents
Technical Sheet
Instruction Use
LE13538AA.pdf pdf (2.86 Mo)
2 documents
Catalogue Commercial Page
ex223001_0236.pdf pdf (0.1 Mo)
Catalogue Technical Page
ex223001_0240.pdf pdf (0.09 Mo)
1 document
Agreement
OC / CB-SE-111974 (0.28 Mo)