DSX Terminal cover/shields - IP20 - Sealable - Frame size 1(63A) 3P - DIN
DSX 63
LEGRAND
DSX Terminal cover/shields - IP20 - Sealable - Frame size 1(63A) 3P - DIN
REF. 424202
EAN.
3414971978928
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Cover |
---|---|
Width | 52.5 mm |
Height | 51 mm |
Depth | 48 mm |
Operating / setting temperature | 40-50 °C |
---|---|
Storage temperature | -50-70 °C |
Colour | Grey |
Halogen free | Yes |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION