DSX Switch disconnector SD Frame 2(320A) - 3 poles - Rated current = 320A - fixing on plate
DSX SD 320
LEGRAND
DSX Switch disconnector SD Frame 2(320A) - 3 poles - Rated current = 320A - fixing on plate
REF. 424022
EAN.
3414971920873
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | Yes |
Version as reversing switch | No |
Number of switches | 1 |
Max. rated operation voltage Ue AC | 690 V |
Rated permanent current Iu | 320 A |
Rated permanent current at AC-23, 400 V | 320 A |
Rated permanent current at AC-21, 400 V | 320 A |
Rated short-time withstand current lcw | 12.5 kA |
Rated operation power at AC-23, 400 V | 128 kW |
Conditioned rated short-circuit current Iq | 50 kA |
Number of poles | 3 |
Number of auxiliary contacts as normally closed contact | 6 |
Number of auxiliary contacts as normally open contact | 6 |
Motor drive optional | No |
Motor drive integrated | No |
Voltage release optional | No |
Device construction | Built-in device fixed built-in technique |
Suitable for floor mounting | No |
Suitable for front mounting 4-hole | Yes |
Suitable for front mounting centre | No |
---|---|
Suitable for distribution board installation | No |
Type of control element | Long turning handle |
Interlockable | No |
Type of electrical connection of main circuit | Bolt connection |
Degree of protection (IP), front side | IP20 |
Degree of protection (NEMA) | 1 |
Width | 186.5 mm |
Height | 100 mm |
Depth | 86 mm |
Operating / setting temperature | -25-70 °C |
Storage temperature | -25-70 °C |
Voltage type | AC/DC |
Electric supplying direction | By the top or bottom |
Terminal marking indication | No |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Terminals capacity | 95-185 mm² |
Connection type | Busbar and cable |
Label space/information surface | No |
Contains Batteries and/or Accumulator | No |
document title
1 document
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION