DSX 4th Forth Pole - Frame size 1(40A) 1P - DIN
DSX SD 63
LEGRAND
DSX 4th Forth Pole - Frame size 1(40A) 1P - DIN
REF. 424205
EAN.
3414971978980
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | 4th pole |
---|---|
Width | 17.5 mm |
Height | 83 mm |
Depth | 67.2 mm |
Operating / setting temperature | 40-50 °C |
---|---|
Storage temperature | -50-70 °C |
Colour | Grey |
Halogen free | Yes |
document title
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION