Skip to main content
Logo print
title

DRX250HP TM FIX 250A 4P 36 KA

LEGRAND

DRX250HP TM FIX 250A 4P 36 KA

REF. 669469 EAN. 3414970997814
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 250 A
Rated voltage 220-550 V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz 36 kA
Overload release current setting 250-250 A
Device construction Built-in device fixed built-in technique
Integrated earth fault protection No
Type of electrical connection of main circuit Screw connection
Suitable for DIN rail (top hat rail) mounting Yes
DIN rail (top hat rail) mounting optional Yes
Number of auxiliary contacts as change-over contact 2
With switched-off indicator Yes
With integrated under voltage release Yes
Number of poles 4
Position of connection for main current circuit Front side
Type of control element Toggle
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional Yes
Degree of protection (IP) IP30
Width 140 mm
Height 165 mm
Depth 112 mm
Operating / setting temperature -5-70 °C
Storage temperature -40-85 °C
Voltage type AC
Frequency 50-60 Hz
Electric supplying direction By the top or bottom
Terminal marking indication No
Colour Grey
RAL-number 7035
Halogen free Yes
Terminals capacity 120-300 mm²
Cable nature for connection Flexible or rigid
Label space/information surface Yes
Contains Batteries and/or Accumulator No

document title

4 documents
Catalogue Technical Page
ex223001_0157.pdf pdf (0.04 Mo)
Catalogue Technical Page
ex223001_0154.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0148.pdf pdf (0.11 Mo)
Catalogue Technical Page
ex223001_0156.pdf pdf (0.03 Mo)
1 document
3D Autocad
669455.dwg dwg (0.26 Mo)
1 document
PEP
LGRP-01194-V01.01-EN.pdf pdf (0.66 Mo)