Skip to main content
Logo print
title

DRX 630 adjustable thermal magnetic MCCB - breaking capacity Icu 36 kA - 415 V~ - 3P - In 400 A

LEGRAND

DRX 630 adjustable thermal magnetic MCCB - breaking capacity Icu 36 kA - 415 V~ - 3P - In 400 A

REF. 667651 EAN. 3414970673534
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 400 A
Rated voltage 110-690 V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz 36 kA
Overload release current setting 320-400 A
Adjustment range undelayed short-circuit release 2000-4000 A
Device construction Complete device in housing
Integrated earth fault protection Yes
Type of electrical connection of main circuit Screw connection
Suitable for DIN rail (top hat rail) mounting No
DIN rail (top hat rail) mounting optional No
Number of auxiliary contacts as normally closed contact 2
Number of auxiliary contacts as normally open contact 2
Number of auxiliary contacts as change-over contact 1
With switched-off indicator Yes
With integrated under voltage release No
Number of poles 3
Position of connection for main current circuit Front side
Type of control element Rocker lever
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional Yes
Degree of protection (IP) IP30
Width 270 mm
Height 150 mm
Depth 170 mm
Degree of impact strength (IK) Not applicable
Operating / setting temperature -5-70 °C
Storage temperature -25-85 °C
Voltage type AC
Frequency 50-60 Hz
Electric supplying direction Not applicable
Terminal marking indication No
Colour Grey
RAL-number 7035
Halogen free Yes
Terminals capacity 185-240 mm²
Cable nature for connection Flexible or rigid
Label space/information surface No

document title

2 documents
Instruction Use
LE07105AA.pdf pdf (2.2 Mo)
Technical Sheet
3 documents
Catalogue Technical Page
ex223001_0144.pdf pdf (0.03 Mo)
Catalogue Technical Page
ex223001_0142.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0134.pdf pdf (0.08 Mo)
1 document
3D Autocad
027245.dwg dwg (0.23 Mo)
1 document
Agreement
OC / CB-SE-91829 (1.1 Mo)