Skip to main content
Logo print

DPX³250 HP thermal magnetic release MCCB fixed version - breaking capacity 50kA - 4P - 80A

LEGRAND

DPX³250 HP thermal magnetic release MCCB fixed version - breaking capacity 50kA - 4P - 80A

REF. 423082 EAN. 3414971048539
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 80 A
Rated voltage 230-690 V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz 50 kA
Overload release current setting 63-80 A
Adjustment range undelayed short-circuit release 400-800 A
Device construction Built-in device fixed built-in technique
Integrated earth fault protection No
Type of electrical connection of main circuit Bolt connection
Suitable for DIN rail (top hat rail) mounting No
DIN rail (top hat rail) mounting optional No
Number of auxiliary contacts as normally closed contact 0
Number of auxiliary contacts as normally open contact 0
Number of auxiliary contacts as change-over contact 0
With switched-off indicator Yes
With integrated under voltage release No
Number of poles 4
Position of connection for main current circuit Front side
Type of control element Toggle
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional Yes
Degree of protection (IP) IP30
Width 140 mm
Height 165 mm
Depth 112 mm
Degree of impact strength (IK) Not applicable
Operating / setting temperature -5-70 °C
Storage temperature -25-85 °C
Voltage type AC
Frequency 50-60 Hz
Electric supplying direction Not applicable
Terminal marking indication No
Colour Grey
RAL-number 7035
Halogen free Yes
Terminals capacity 2.5-120 mm²
Cable nature for connection Flexible or rigid
Label space/information surface No

document title

5 documents
Technical Sheet
Instruction Use
LE11440AB.pdf pdf (1.03 Mo)
Technical Guide
Workshop Book
Workshop Book
4 documents
Catalogue Technical Page
ex223001_0192.pdf pdf (0.19 Mo)
Catalogue Technical Page
ex223001_0193.pdf pdf (0.04 Mo)
Catalogue Technical Page
ex223001_0191.pdf pdf (0.12 Mo)
Catalogue Commercial Page
ex223001_0170.pdf pdf (0.09 Mo)
1 document
3D Autocad
423075.dwg dwg (0.32 Mo)
2 documents
PEP
LGRP-01375-V01.01-EN.pdf pdf (0.71 Mo)
Agreement
OC / CB-SE-106717 (0.13 Mo)