Skip to main content
Logo print

DPX3 160/250 KEYLOCK B ROT.HANDLE VD.

LEGRAND

DPX3 160/250 KEYLOCK B ROT.HANDLE VD.

REF. 420169 EAN. 3414971085343
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Colour Black
Suitable for emergency stop No
With extension shaft No
Suitable for power circuit breaker Yes
Suitable for switch disconnector Yes
Depth 87.2 mm
Operating / setting temperature -25-70 °C
Storage temperature -25-70 °C
Halogen free Yes

document title

2 documents
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
ex223001_0165.pdf pdf (0.13 Mo)