Skip to main content
Logo print

DPX3 1600 adapter - top connection

LEGRAND

DPX3 1600 adapter - top connection

REF. 605860 EAN. 3414970763785
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting rail armament 2 mounting rails
Type of electric connection Other
Rated current In 1600 A
Min. busbar thickness 10 mm
Max. busbar thickness 10 mm
Width of the adapter 50 mm
Rail width 61 mm
Busbar distance 185 mm

document title

1 document
Instruction Use
LE09513AA.pdf pdf (1.4 Mo)
1 document
Catalogue Commercial Page
ex223001_0265.pdf pdf (0.08 Mo)