Skip to main content
Logo print

Current shunt trip DX³ - 12 to 48 V AC and DC

DX³ LEGRAND

Current shunt trip DX³ - 12 to 48 V AC and DC

REF. 406276 EAN. 3245064062763
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Device fitting Universal
Function Shunt release (for power circuit breaker)
Width in number of modular spacings 1
Number of contacts as normally open contact 0
Number of contacts as normally closed contact 0
Number of contacts as change-over contact 1
Number of fault-signal switches 0
Rated switch current 6 A
Rated voltage 48 V
Voltage type AC/DC
With auto test for earth leakage function No
Suitable for max. number of poles main contact unit (total) 4
Suitable for max. current main contact unit 125 A

document title

3 documents
Instruction Use
G3363J.pdf pdf (3.83 Mo)
Technical Sheet
F01223EN-03.pdf pdf (0.64 Mo)
Technical Sheet
F01223FR-02.pdf pdf (0.48 Mo)
1 document
Catalogue Commercial Page
ex223001_0074.pdf pdf (0.07 Mo)
1 document
3D Autocad
406278.dwg dwg (0.11 Mo)
1 document
PEP
LGRP-01093-V01.01-EN.pdf pdf (0.56 Mo)