Skip to main content
Logo print

Cover joint 75mm

DLP-S LEGRAND

Cover joint 75mm

REF. 638001 EAN. 3245066380018
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for wall duct width 85 mm
Suitable for depth of wall duct 50 mm
Cover width 75 mm
Model Duct joint cover
Shape Symmetric
Type of fastening Snap on
Material Plastic
Material quality ABS
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Colour White

document title

2 documents
Technical Sheet
F01198FR-07.pdf pdf (3.26 Mo)
Technical Sheet
F01198EN-08.pdf pdf (3.25 Mo)
3 documents
Catalogue Technical Page
ex223001_1088.pdf pdf (0.07 Mo)
Catalogue Commercial Page
ex223001_1086.pdf pdf (0.09 Mo)
Catalogue Commercial Page
ex223001_1087.pdf pdf (0.1 Mo)
1 document
3D Autocad
LG-638001.stp ifc (0.33 Mo)
1 document
PEP
LGRP-01519-V01.01-EN.pdf pdf (0.59 Mo)