Skip to main content
Logo print

Copper bar - flexible - section 50 x 5 mm - 630 to 800 A - L. 2 m

LEGRAND

Copper bar - flexible - section 50 x 5 mm - 630 to 800 A - L. 2 m

REF. 037457 EAN. 3245060374570
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated current In 850 A
Model Flat
Length 630 mm
Width 5 mm
Height 50 mm
Flexible Yes
Surface protection Untreated

document title

1 document
Catalogue Commercial Page
ex223001_0403.pdf pdf (0.15 Mo)