Skip to main content
Logo print

Control and signal. transfo - 1 Ph - prim 460 V sec 115/230 V 250 VA-screw

LEGRAND

Control and signal. transfo - 1 Ph - prim 460 V sec 115/230 V 250 VA-screw

REF. 044285 EAN. 3245060442859
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Built as safety transformer No
Built as isolating transformer Yes
Built as energy saving transformer No
Primary voltage 1 440-440 V
Primary voltage 2 460-460 V
Primary voltage 3 480-480 V
Secondary voltage 1 115-115 V
Secondary voltage 2 230-230 V
Rated apparent power 250 VA
Type of insulation material according to IEC 85 B
Short-circuit-proof No
Relative short circuit voltage 5.91 %
Width 106 mm
Height 123 mm
Depth 115 mm
Degree of protection (IP) IP2X
Ring core No
Suitable for mounting on PCB No
Modular version Yes
Degree of impact strength (IK) IK04
Voltage type AC
Terminal marking indication Yes
Connection type Screwed terminal

document title

5 documents
Technical Guide
Technical Guide
Technical Sheet
F00870FR-03.pdf pdf (0.98 Mo)
Technical Sheet
F00870EN-03.pdf pdf (0.97 Mo)
Technical Guide
5 documents
Catalogue Technical Page
ex223001_0497.pdf pdf (0.18 Mo)
Catalogue Technical Page
ex223001_0504.pdf pdf (0.04 Mo)
Catalogue Technical Page
ex223001_0498.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0494.pdf pdf (0.1 Mo)
Catalogue Technical Page
ex223001_0502-0503.pdf pdf (0.06 Mo)
1 document
3D Autocad
044215.dwg dwg (0.11 Mo)
2 documents
PEP
LGRP-2015-039-V1-EN.pdf pdf (0.63 Mo)