Skip to main content
Logo print

Contactor CTX3 mini 3P 9A 1NC 230V AC

CTX³ LEGRAND

Contactor CTX3 mini 3P 9A 1NC 230V AC

REF. 417036 EAN. 3414970404176
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated control supply voltage AC 50 Hz 195.5-253 V
Rated control supply voltage AC 60 Hz 195.5-253 V
Voltage type for actuating AC
Number of normally closed contacts as main contact 0
Number of normally open contacts as main contact 3
Type of electrical connection of main circuit Cable clamp
Rated operation current Ie at AC-1, 400 V 20 A
Rated operation current Ie at AC-3, 400 V 9 A
Rated operation power at AC-3, 400 V 4 kW
Number of auxiliary contacts as normally open contact 0
Number of auxiliary contacts as normally closed contact 1
Modular version Yes

document title

4 documents
Technical Sheet
F02017FR-05 .pdf pdf (0.63 Mo)
Instruction Use
LE07420AB.pdf pdf (4.77 Mo)
Technical Sheet
F02017EN-05.pdf pdf (0.66 Mo)
Technical Guide
2 documents
Catalogue Commercial Page
ex223001_0280.pdf pdf (0.09 Mo)
Catalogue Technical Page
ex223001_0281.pdf pdf (0.07 Mo)
1 document
3D Autocad
417000.dwg dwg (0.16 Mo)