Contactor CTX3 mini 3P 6A 1NO 230V AC
CTX³
LEGRAND
Contactor CTX3 mini 3P 6A 1NO 230V AC
REF. 417006
EAN.
3414970403872
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated control supply voltage AC 50 Hz | 195.5-253 V |
---|---|
Rated control supply voltage AC 60 Hz | 195.5-253 V |
Voltage type for actuating | AC |
Number of normally closed contacts as main contact | 0 |
Number of normally open contacts as main contact | 3 |
Type of electrical connection of main circuit | Cable clamp |
Rated operation current Ie at AC-1, 400 V | 20 A |
---|---|
Rated operation current Ie at AC-3, 400 V | 6 A |
Rated operation power at AC-3, 400 V | 2.2 kW |
Number of auxiliary contacts as normally open contact | 1 |
Number of auxiliary contacts as normally closed contact | 0 |
Modular version | Yes |
document title
4 documents
Technical Sheet
Instruction Use
Technical Guide
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION