Complete Ovaline column, height 3,2m
LEGRAND
Complete Ovaline column, height 3,2m
REF. 653054
EAN.
3414971194984
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Pillar shape | Oval |
---|---|
Model | Single-sided |
Prewired | No |
Adjustable | Yes |
Height levelling | 3200 mm |
Column height | 0-3200 mm |
Number of usable covers | 1 |
Cover width | 27 mm |
Type of fastening | Mounting flange |
Place variable | No |
Suitable for ceiling mounting | Yes |
Suitable for floor mounting | No |
Cable entry | Atop |
Through-going profile | Yes |
---|---|
Material installation column | Aluminium |
Material quality installation column | Other |
Material installation column halogen free | Yes |
Surface protection column | Anodised |
Colour column | Other |
Material cover | Plastic |
Material quality cover | Polyvinyl chloride (PVC) |
Material cover halogen free | Yes |
Cover surface | Anodised |
Colour top cover | Other |
Number of partitions | 0 |
Useful cross section | 1000 mm² |
document title
2 documents
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION