Complementary for flat junctions for DLP universal trunking 50mm depth
DLP
LEGRAND
Complementary for flat junctions for DLP universal trunking 50mm depth
REF. 010742
EAN.
3245060107420
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 12 mm |
---|---|
Number of covers | 0 |
Symmetric | Yes |
Model | Other |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
RAL-number | 9003 |
With protective foil | No |
---|---|
With duct connector | No |
Bottom perforation | No |
With cable fixing clip | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | Other |
Operating / setting temperature | 15-60 °C |
Height | 153 mm |
Depth | 50 mm |
Storage temperature | -5-60 °C |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION