Communication option - for DMX³ electronic protection units
LEGRAND
Communication option - for DMX³ electronic protection units
REF. 028805
EAN.
3245060288051
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of HW-interfaces industrial Ethernet | 0 |
---|---|
Number of interfaces PROFINET | 0 |
Number of HW-interfaces RS-232 | 0 |
Number of HW-interfaces RS-422 | 0 |
Number of HW-interfaces RS-485 | 1 |
Number of HW-interfaces serial TTY | 0 |
Number of HW-interfaces USB | 0 |
Number of HW-interfaces parallel | 0 |
Number of HW-interfaces Wireless | 0 |
Number of HW-interfaces other | 0 |
With optical interface | Yes |
Supporting protocol for TCP/IP | No |
Supporting protocol for PROFIBUS | No |
Supporting protocol for CAN | No |
Supporting protocol for INTERBUS | No |
Supporting protocol for ASI | No |
Supporting protocol for KNX | No |
Supporting protocol for MODBUS | Yes |
Supporting protocol for Data-Highway | No |
Supporting protocol for DeviceNet | No |
Supporting protocol for SUCONET | No |
Supporting protocol for LON | No |
Supporting protocol for PROFINET IO | No |
Supporting protocol for PROFINET CBA | No |
Supporting protocol for SERCOS | No |
---|---|
Supporting protocol for Foundation Fieldbus | No |
Supporting protocol for EtherNet/IP | No |
Supporting protocol for AS-Interface Safety at Work | No |
Supporting protocol for DeviceNet Safety | No |
Supporting protocol for INTERBUS-Safety | No |
Supporting protocol for PROFIsafe | No |
Supporting protocol for SafetyBUS p | No |
Supporting protocol for other bus systems | No |
Radio standard Bluetooth | No |
Radio standard WLAN 802.11 | No |
Radio standard GPRS | No |
Radio standard GSM | No |
Radio standard UMTS | No |
IO link master | No |
Redundancy | Yes |
Type of data transmission | Serial |
Transmission rate | 38.4 kBit/s |
With potential separation | Yes |
Suitable for safety functions | No |
Appendant operation agent (Ex ia) | No |
Appendant operation agent (Ex ib) | No |
Explosion safety category for gas | None |
Explosion safety category for dust | None |
document title
3 documents
Workshop Book
Technical Guide
Instruction Use
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION