Communication interface modbus - for DPX³ - 1 module
LEGRAND
Communication interface modbus - for DPX³ - 1 module
REF. 421075
EAN.
3245064210751
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Other |
---|---|
Bus system KNX | No |
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Model | Other |
Width in number of modular spacings | 1 |
Material | Other |
Material quality | Thermoplastic |
---|---|
Surface protection | Other |
Colour | Grey |
RAL-number (similar) | 7035 |
Transparent | No |
Max. data transmission rate | 19200 Bd |
With bus connection | No |
With label area | Yes |
With LED indication | Yes |
Degree of protection (IP) | IP20 |
document title
4 documents
Workshop Book
Instruction Use
Technical Guide
Workshop Book
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION