Skip to main content
Logo print
title

Communicating rail EMS CX³ length 36 modules

EMS CX³ LEGRAND

Communicating rail EMS CX³ length 36 modules

REF. 414903 EAN. 3414970805188
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems Other
Mounting method Flush-mounted
Width in number of modular spacings 36
Length 630 mm

document title

7 documents
Technical Guide
Instruction Use
LE08378AC.pdf pdf (1.42 Mo)
Technical Sheet
F02339FR-03.pdf pdf (1.98 Mo)
Technical Guide
Technical Guide
EXB20057_FR.pdf pdf (10.47 Mo)
Technical Sheet
F02339EN-03.pdf pdf (2.04 Mo)
Technical Guide
EXB20058_EN.pdf pdf (10.42 Mo)
1 document
Catalogue Commercial Page
ex223001_0117.pdf pdf (0.07 Mo)
1 document

Cross-sell products

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details