Clip for DLP universal trunking with 40mm, 65mm or 85mm cover
DLP
LEGRAND
Clip for DLP universal trunking with 40mm, 65mm or 85mm cover
REF. 010682
EAN.
3245060106829
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Cover mounting possible | No |
Cover width | 0 mm |
Suitable for depth of wall duct | 50 mm |
With potential equalization | No |
Width | 38 mm |
Height | 100.8 mm |
---|---|
Depth | 13.2 mm |
Operating / setting temperature | -5-60 °C |
Storage temperature | -25-60 °C |
Halogen free | No |
Mounting method | Wall duct |
document title
4 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION