Clip for DLP universal trunking with 130mm or 180mm cover
DLP
LEGRAND
Clip for DLP universal trunking with 130mm or 180mm cover
REF. 010686
EAN.
3245060106867
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Cover mounting possible | No |
Cover width | 0 mm |
Suitable for depth of wall duct | 50 mm |
With potential equalization | No |
Width | 48 mm |
Height | 189.8 mm |
---|---|
Depth | 14.5 mm |
Operating / setting temperature | -5-60 °C |
Storage temperature | -25-60 °C |
Halogen free | No |
Mounting method | Wall duct |
document title
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION