Classia supporting frame 2 modules screws
Classia
Bticino
Classia supporting frame 2 modules screws
REF. BT-R4702P
EAN.
8005543703892
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 75.5 mm |
---|---|
Mounting method | Mounting with screw |
Depth | 14 mm |
Height | 75.5 mm |
Mounting method of the module inserts | Front side |
Number of modules horizontal (module system) | 2 |
Number of modules vertical (module system) | 1 |
With built-in installation box | Yes |
Mounting direction | Horizontal and vertical |
Suitable for mounting in round junction box 60 mm | No |
With nail | Yes |
---|---|
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for mounting on DIN-rail 35 mm | No |
Model | Other |
Material quality | Thermoplastic |
Surface protection | Untreated |
Material | Plastic |
With screws | Yes |
Flush-mounted installation | No |