Skip to main content
Logo print

Classia pushbutton illuminated lamp symbol - white

Classia Bticino

Classia pushbutton illuminated lamp symbol - white

REF. BT-RW4043 EAN. 8005543633335
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with central cover plate
Model Single push button
Method of operation Rocker
Number of contacts as normally closed contact 0
Number of contacts as normally open contact 1
Number of contacts as change-over contact 0
Contactless type No
Number of rockers 1
Number of modules (module system) 1
Number of poles 1
Nominal voltage 250 V
Rated current 10 A
With lighting Yes
Feedback-signal contact No
Connection type Screwed terminal
Mounting method Flush-mounted
Type of fastening Other
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour White
RAL-number (similar) 9003
Transparent No
Label space/information surface No
Imprint Symbol "light"
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK00
Device width 22.2 mm
Device height 45.1 mm
Device depth 38.9 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 25.7 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Mandatory neutral No
Terminal marking indication No
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²

document title

1 document
Technical Sheet
IDP000232_02-EN.pdf pdf (2.43 Mo)