Skip to main content
Logo print

Classia cover plate 3 modules - ice satin

Classia Bticino

Classia cover plate 3 modules - ice satin

REF. BT-R4803ES EAN. 8005543633861
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of units 1
Mounting direction Horizontal and vertical
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 3
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation Yes
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour White
RAL-number (similar) 9003
Transparent No
With hinged lid No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK00
Type of fastening Engage (snap)
Width 122 mm
Height 86 mm
Depth 9 mm
Built-in width 122 mm
Built-in height 0 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

document title

1 document
Technical Sheet
IDP000256_02-EN.pdf pdf (1.8 Mo)
1 document
PEP
LGRP-01182-V01.01-EN.pdf pdf (0.58 Mo)