Skip to main content
Logo print

Classia cover plate 3 modules - black nickel

Classia Bticino

Classia cover plate 3 modules - black nickel

REF. BT-R4803BH EAN. 8005543638460
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of units 1
Mounting direction Horizontal and vertical
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 3
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation Yes
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Black
RAL-number (similar) 7015
Transparent No
With hinged lid No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK00
Type of fastening Engage (snap)
Width 122 mm
Height 86 mm
Depth 9 mm
Built-in width 122 mm
Built-in height 0 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

document title

1 document
Technical Sheet
IDP000256_02-EN.pdf pdf (1.8 Mo)
1 document
PEP
LGRP-01182-V01.01-EN.pdf pdf (0.58 Mo)